IESNA:LM-63-2002
[TEST]P952484
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29587
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4068.5 4375.2 4704.7 5035.6 5289.3 5444.7 5539.1 5592.2 5650.7 5718.6
5806.1 5924.7 6084.7 6273.7 6503.1 6889.5 7473.4 8247.8 9204 10399.9
11967.3 13766.6 15682.2 17424.5 18477.5 17942.8 16872.6 15438.6 13715.9 11662.9
9065.8 6477.4 4239.4 2464.3 1084.2 335.7 0
4068.5 4391.8 4762.6 5129.9 5400.8 5565.5 5643.4 5662.6 5675.2 5686.5
5704.6 5743.3 5814.2 5903.2 6049.8 6356.2 6893.4 7672.3 8687.1 9897
11346.1 13014.4 14939 17019.8 19106 19660.3 18484.5 16971.7 15383.4 13576.4
11046.4 8326.2 5794.8 3527.7 1648.6 525.3 0
4068.5 4408.5 4820.6 5224.1 5512.3 5686.2 5747.5 5733 5699.9 5654.3
5603.1 5561.7 5543.8 5532.9 5596.6 5822.9 6313.5 7096.9 8170 9394
10725.1 12262.4 14195.9 16615 19734.7 21377.7 20096.4 18504.8 17051 15490.2
13026.9 10175.1 7350.1 4591.2 2213 715 0
4068.5 4432.1 4878.1 5308.8 5611.7 5776.1 5803.9 5734.1 5625.8 5500.7
5369.9 5252.8 5163.5 5102.6 5148.2 5415.5 6010.4 6922.3 8093.1 9378.4
10727.7 12186.4 13899.5 16020.3 18996.3 21294.5 20415.4 18654.4 17117.8 15538.2
13204.7 10429.5 7666.4 4944.5 2513.5 882.7 0
4068.5 4455.6 4935.7 5393.6 5711.2 5865.7 5860.4 5735 5551.6 5347.1
5136.6 4944 4783.2 4672.3 4700 5008 5707.4 6747.8 8015.9 9362.8
10730.4 12110.2 13603 15425.8 18257.8 21211.1 20734.2 18803.8 17184.8 15586.2
13382.5 10684 7982.7 5297.9 2814 1050.4 0
4068.5 4469.7 4966.9 5444.7 5771.4 5909.4 5862 5671.8 5412 5141.8
4887.3 4667.7 4495.3 4401.8 4512 4995.8 5921.3 7214.3 8763.3 10440.9
12119.8 13769.9 15450.2 17291 20022.9 22828.1 22789 20944.8 19099.5 17084.1
14548 11570 8651.8 5758.5 3192.5 1239.6 0
4068.5 4483.7 4998.2 5495.7 5831.4 5953.1 5863.5 5608.6 5272.5 4936.5
4638 4391.3 4207.4 4131.2 4324.2 4983.6 6135.2 7680.8 9510.8 11518.8
13509.3 15429.6 17297.2 19156.1 21788 24445.2 24844 23085.7 21014 18582.1
15713.4 12456 9320.6 6219 3570.8 1428.8 0
4068.5 4490.8 5017 5523.3 5858.2 5967.8 5847.9 5550.7 5170.8 4809.4
4504.4 4259.9 4085.5 4035.5 4301.9 5085.7 6383.4 8132.3 10252.7 12604.9
14943 17203.4 19411.9 21551.3 24352.4 26885 27209.9 25461.6 23058.7 20113.5
16791.4 13220.5 9722.2 6386.5 3665.8 1436.9 0
4068.5 4497.8 5036.1 5550.8 5884.9 5982.5 5832.3 5492.6 5069.2 4682.3
4371 4128.6 3963.6 3939.7 4279.5 5187.8 6631.6 8583.7 10994.7 13690.9
16376.6 18977.1 21526.5 23946.3 26916.8 29324.7 29575.5 27837.6 25103.2 21644.7
17869.4 13985.2 10123.6 6553.9 3760.9 1444.9 0
4068.5 4494.7 5050.5 5564.1 5895.1 5984.1 5813.9 5451.7 5006.7 4613.3
4305.8 4066.9 3906.1 3898.3 4276.1 5240.9 6755.3 8848.8 11445.1 14328.6
17243.4 20016 22762.2 25478.7 28572.9 30855.4 30878.8 28858.6 25670.7 21702.1
17580.6 13488.7 9325 5926.3 3258.2 1213 0
4068.5 4497.8 5036.1 5550.8 5884.9 5982.5 5832.3 5492.6 5069.2 4682.3
4371 4128.6 3963.6 3939.7 4279.5 5187.8 6631.6 8583.7 10994.7 13690.9
16376.6 18977.1 21526.5 23946.3 26916.8 29324.7 29575.5 27837.6 25103.2 21644.7
17869.4 13985.2 10123.6 6553.9 3760.9 1444.9 0
4068.5 4490.8 5017 5523.3 5858.2 5967.8 5847.9 5550.7 5170.8 4809.4
4504.4 4259.9 4085.5 4035.5 4301.9 5085.7 6383.4 8132.3 10252.7 12604.9
14943 17203.4 19411.9 21551.3 24352.4 26885 27209.9 25461.6 23058.7 20113.5
16791.4 13220.5 9722.2 6386.5 3665.8 1436.9 0
4068.5 4483.7 4998.2 5495.7 5831.4 5953.1 5863.5 5608.6 5272.5 4936.5
4638 4391.3 4207.4 4131.2 4324.2 4983.6 6135.2 7680.8 9510.8 11518.8
13509.3 15429.6 17297.2 19156.1 21788 24445.2 24844 23085.7 21014 18582.1
15713.4 12456 9320.6 6219 3570.8 1428.8 0
4068.5 4469.7 4966.9 5444.7 5771.4 5909.4 5862 5671.8 5412 5141.8
4887.3 4667.7 4495.3 4401.8 4512 4995.8 5921.3 7214.3 8763.3 10440.9
12119.8 13769.9 15450.2 17291 20022.9 22828.1 22789 20944.8 19099.5 17084.1
14548 11570 8651.8 5758.5 3192.5 1239.6 0
4068.5 4455.6 4935.7 5393.6 5711.2 5865.7 5860.4 5735 5551.6 5347.1
5136.6 4944 4783.2 4672.3 4700 5008 5707.4 6747.8 8015.9 9362.8
10730.4 12110.2 13603 15425.8 18257.8 21211.1 20734.2 18803.8 17184.8 15586.2
13382.5 10684 7982.7 5297.9 2814 1050.4 0
4068.5 4432.1 4878.1 5308.8 5611.7 5776.1 5803.9 5734.1 5625.8 5500.7
5369.9 5252.8 5163.5 5102.6 5148.2 5415.5 6010.4 6922.3 8093.1 9378.4
10727.7 12186.4 13899.5 16020.3 18996.3 21294.5 20415.4 18654.4 17117.8 15538.2
13204.7 10429.5 7666.4 4944.5 2513.5 882.7 0
4068.5 4408.5 4820.6 5224.1 5512.3 5686.2 5747.5 5733 5699.9 5654.3
5603.1 5561.7 5543.8 5532.9 5596.6 5822.9 6313.5 7096.9 8170 9394
10725.1 12262.4 14195.9 16615 19734.7 21377.7 20096.4 18504.8 17051 15490.2
13026.9 10175.1 7350.1 4591.2 2213 715 0
4068.5 4391.8 4762.6 5129.9 5400.8 5565.5 5643.4 5662.6 5675.2 5686.5
5704.6 5743.3 5814.2 5903.2 6049.8 6356.2 6893.4 7672.3 8687.1 9897
11346.1 13014.4 14939 17019.8 19106 19660.3 18484.5 16971.7 15383.4 13576.4
11046.4 8326.2 5794.8 3527.7 1648.6 525.3 0
4068.5 4375.2 4704.7 5035.6 5289.3 5444.7 5539.1 5592.2 5650.7 5718.6
5806.1 5924.7 6084.7 6273.7 6503.1 6889.5 7473.4 8247.8 9204 10399.9
11967.3 13766.6 15682.2 17424.5 18477.5 17942.8 16872.6 15438.6 13715.9 11662.9
9065.8 6477.4 4239.4 2464.3 1084.2 335.7 0
4068.5 4341.7 4630.5 4913.2 5134.6 5274.6 5361.9 5412.5 5464 5527.9
5619 5746.4 5912.4 6103 6339.8 6681.3 7169.9 7809.7 8613.1 9568.2
10713.5 11916.6 12983.2 13739.1 13928 13132.6 12007.1 10667.8 9206.4 7622.1
5805.9 4063.6 2618.1 1515.3 681.6 223.3 0
4068.5 4308.1 4556.3 4791 4979.9 5104.8 5184.7 5232.8 5277.1 5336.9
5432.2 5568 5740.2 5932.5 6176.4 6473 6866.4 7371.6 8022.2 8736.4
9459.6 10066.6 10284.4 10053.8 9378.4 8322.4 7141.7 5896.9 4696.8 3581.4
2546 1649.9 996.8 566.4 279.1 110.8 0
4068.5 4272.4 4482.3 4678 4830.5 4935.6 5001.1 5032.5 5057 5090.1
5150.1 5243.7 5365 5491.7 5635.9 5797.5 6002.6 6271 6624.1 7000.4
7349.5 7576.2 7526.2 7174.6 6520.3 5635.6 4732.9 3848.7 3030.3 2316.7
1681.4 1139.4 734.1 451.5 241.4 100.1 0
4068.5 4236.8 4408.5 4564.9 4681.2 4766.3 4817.5 4832.2 4836.9 4843.1
4867.8 4919.3 4989.9 5050.8 5095.4 5122 5138.7 5170.4 5226.1 5264.3
5239.4 5085.6 4767.9 4295.6 3662.2 2948.8 2324.3 1800.4 1363.7 1051.9
816.8 628.8 471.5 336.9 203.7 89.3 0
4068.5 4200.9 4334 4454.9 4547.6 4608.6 4636 4621.4 4581.5 4532.5
4484.1 4451.7 4436.6 4417.9 4382.6 4322.2 4238.9 4153.1 4073.3 4007.4
3935.6 3814.3 3613.2 3329.7 2961.6 2521 2124.6 1743.7 1379.9 1100.8
861.2 659 484 339.1 202.6 88.2 0
4068.5 4164.9 4259.7 4344.8 4413.8 4451 4454.4 4410.7 4326.1 4221.8
4100.5 3984.2 3883 3784.6 3670.1 3522.4 3339.4 3136.1 2920.7 2750.5
2631.9 2543.2 2458.6 2363.6 2260.9 2093.2 1925 1686.9 1396 1149.8
905.5 689.3 496.5 341.6 201.4 87.1 0
4068.5 4130.6 4190.2 4247.8 4299.2 4321.2 4304.2 4230.1 4102.2 3952.2
3784.6 3631.5 3503.5 3393.1 3284.6 3156.9 3004.5 2836.4 2657.8 2516.5
2422.7 2360.8 2316 2262.9 2181.8 2040.6 1900.1 1700.8 1460.3 1241
1007.6 788.4 580.5 403.4 246.7 105.5 0
4068.5 4096.3 4120.8 4150.9 4184.3 4191.5 4154 4049.4 3878.3 3682.5
3469 3278.8 3123.9 3001.4 2899.1 2791.4 2669.6 2536.6 2394.9 2282.5
2213.5 2178.6 2173.5 2162.3 2102.6 1988.2 1875.3 1714.5 1524.5 1332
1109.7 887.5 664.3 465.2 291.9 124.1 0
4068.5 4063 4055.2 4061.4 4073.9 4075.5 4025.5 3898.3 3702.4 3482.2
3263.7 3091.9 2967 2874.9 2793.8 2699.3 2586.1 2459.7 2316.8 2181.8
2081.1 2026.4 2031.9 2037.4 2020.2 1978 1876.6 1711.1 1524.5 1347.3
1180.3 1003.8 803.2 583.9 380.2 160.8 0
4068.5 4026 3990.4 3977.6 3983.9 3991.7 3958.4 3856.9 3691.4 3503.6
3321.4 3162.2 3022.2 2899.4 2783.6 2662.1 2529.1 2387.8 2247.3 2122
2011.6 1929.3 1885.6 1859.4 1834.7 1806 1745.4 1637.4 1500.3 1347.6
1174.3 1000.7 802.8 590.4 388.7 171.7 0
4068.5 3996 3933.9 3902.4 3904.5 3926.7 3927.3 3868.3 3744.5 3582.2
3412 3249.6 3091.5 2940.5 2794.8 2649.7 2500.9 2350.4 2210.8 2091.4
1984.4 1902.5 1843.1 1797.6 1754.6 1705.8 1638.9 1548.7 1437.2 1304.4
1141.1 974 780.4 579.5 377 167 0
4068.5 3966.2 3877.2 3827.3 3825.2 3862.1 3896.4 3879.6 3797.6 3660.7
3502.5 3337 3161.1 2981.6 2806.2 2637.2 2472.6 2312.9 2174.4 2060.8
1957.4 1875.8 1800.8 1735.7 1674.4 1605.7 1532.3 1460 1374.2 1261.1
1107.7 947.3 758 568.6 365.3 162.4 0
4068.5 3939.2 3829.8 3764.8 3762.8 3820.5 3902 3947.6 3915.8 3795.6
3623.8 3436.8 3243.8 3047.6 2856.7 2673.4 2498.7 2334.1 2192.2 2077.6
1983.7 1915.3 1856.9 1796 1727.3 1639.3 1545.3 1456 1360.1 1240.5
1088 927.3 741.3 556.7 352 159.9 0
4068.5 3912.3 3782.5 3702.4 3700.3 3779.3 3907.7 4015.7 4034.1 3930.8
3745.3 3536.4 3326.6 3113.8 2906.9 2709.4 2524.8 2355.5 2210.3 2094.3
2010 1954.6 1912.8 1856.3 1780.1 1672.8 1558.1 1451.9 1346.1 1220.1
1068.2 907.4 724.4 544.9 338.8 157.4 0
4068.5 3888.8 3740.6 3649.8 3643.7 3734.7 3896.1 4051.9 4109.8 4029.3
3842.3 3614.2 3391.1 3175.6 2968.1 2770.5 2583.8 2411.4 2263.4 2146.3
2059.1 1999.6 1961.2 1913.1 1845.3 1748.8 1639.6 1527.2 1412.3 1272.2
1106.9 938.9 750.6 542.7 327.5 156.9 0
4068.5 3865.2 3698.8 3597 3586.8 3690.3 3884.6 4088 4185.6 4127.8
3939.2 3691.9 3455.7 3237.6 3029.5 2831.7 2642.8 2467.5 2316.5 2198.2
2107.9 2044.4 2009.6 1969.9 1910.6 1825 1721.2 1602.6 1478.4 1324.2
1145.6 970.3 776.7 540.5 316.1 156.4 0
4068.5 3841.5 3660.8 3550.5 3534.5 3636.2 3837.6 4050 4168.1 4138.4
3975.4 3732.2 3488.5 3274 3073.2 2885.7 2704.9 2534.6 2386.1 2266.9
2169.4 2101.7 2059.8 2019.6 1961 1878.9 1772.7 1651.4 1520.6 1362.3
1180.1 999.9 801.7 531.7 291.9 138 0
4068.5 3817.9 3622.7 3504.1 3482.2 3582.2 3790.6 4012.3 4150.4 4148.9
4011.5 3772.6 3521.3 3310.5 3116.9 2939.7 2767.2 2601.7 2455.8 2335.5
2230.9 2159.1 2110 2069.4 2011.6 1932.8 1824.3 1700.1 1562.8 1400.4
1214.6 1029.6 826.7 523 267.7 119.4 0
4068.5 3799.6 3593.6 3469.3 3440.7 3529.1 3715 3912.2 4036 4039.6
3921.9 3708.8 3472.7 3265.9 3085.1 2925.1 2770.8 2619.7 2481.5 2365.2
2269 2204.2 2157.7 2117.6 2060 1977.1 1863.3 1733.9 1593.2 1430.2
1241.8 1058.2 848.4 569.2 311 137.5 0
4068.5 3781.2 3564.2 3434.6 3399 3476 3639.5 3812.1 3921.7 3930.3
3832.4 3645.1 3424 3221.1 3053.4 2910.4 2774.2 2637.6 2507.3 2394.9
2307.1 2249.4 2205.7 2165.7 2108.4 2021.4 1902.3 1767.6 1623.6 1460
1268.9 1086.6 869.9 615.4 354.4 155.8 0
4068.5 3766.4 3543.8 3410.3 3371.9 3440.9 3586.1 3733.4 3825.2 3831
3744.1 3576.5 3375 3181.9 3017.2 2877.1 2746 2613.7 2485.7 2379.9
2306.2 2257.5 2216.9 2177.1 2120.9 2033.5 1914.6 1779.6 1635.2 1473.8
1283.3 1100 887.7 645.7 391.9 171 0
4068.5 3751.5 3523.3 3385.9 3344.4 3405.7 3532.7 3654.8 3728.9 3731.6
3656 3508 3325.7 3142.7 2981.1 2843.7 2717.7 2590 2464.3 2364.9
2305.6 2265.6 2228.1 2188.5 2133.4 2045.5 1926.8 1791.5 1646.7 1487.5
1297.7 1113.4 905.5 676 429.3 186.1 0
4068.5 3740 3508.8 3369.2 3328.6 3388.1 3508.2 3618.5 3682.5 3682.7
3613.5 3479.6 3311.1 3133.2 2966.6 2817.3 2679.3 2542.4 2409.9 2316.5
2266.9 2234.1 2200.7 2160.7 2106.2 2021 1903.2 1769.8 1629.1 1472.8
1290.5 1103.5 901.1 674.1 426.2 182.3 0
4068.5 3728.4 3494.3 3352.7 3312.9 3370.6 3483.8 3582.2 3636 3633.7
3571.2 3451 3296.5 3123.6 2952.2 2791.1 2641.2 2494.8 2355.5 2268.1
2228.1 2202.5 2173.2 2132.9 2079.2 1996.5 1879.7 1748.2 1611.5 1458.2
1283.3 1093.1 896.9 672.1 423.1 178.3 0
4068.5 3717.8 3483.2 3342.7 3304.4 3363.4 3474.4 3570.3 3621.2 3617.3
3555.8 3444 3296.5 3124.9 2949.1 2777.2 2615.3 2457.2 2311.3 2227.2
2190.4 2168.7 2143.5 2103.6 2048.9 1964.6 1848.8 1719.5 1584 1431.9
1261.3 1071 867.1 647 403.4 168.3 0
4068.5 3707.1 3472.1 3332.8 3296 3356.3 3465.1 3558.3 3606.4 3600.9
3540.5 3437 3296.5 3126.3 2946 2763.3 2589.7 2419.5 2267.2 2186.4
2152.6 2134.9 2113.9 2074 2018.6 1932.8 1818 1690.8 1556.5 1405.9
1239.3 1048.8 837.1 621.7 383.7 158 0
4068.5 3693.8 3461.2 3325.3 3292.6 3355 3464.3 3556.4 3601.7 3593.9
3531.4 3434.6 3298.8 3128.6 2944.4 2755.5 2574.4 2394.9 2238.7 2159.1
2126.3 2110.7 2092 2051.4 1995.2 1904.7 1793.8 1668.9 1531.5 1381.7
1216.2 1030.4 802.5 599.5 363.8 148.3 0
4068.5 3707.1 3472.1 3332.8 3296 3356.3 3465.1 3558.3 3606.4 3600.9
3540.5 3437 3296.5 3126.3 2946 2763.3 2589.7 2419.5 2267.2 2186.4
2152.6 2134.9 2113.9 2074 2018.6 1932.8 1818 1690.8 1556.5 1405.9
1239.3 1048.8 837.1 621.7 383.7 158 0
4068.5 3717.8 3483.2 3342.7 3304.4 3363.4 3474.4 3570.3 3621.2 3617.3
3555.8 3444 3296.5 3124.9 2949.1 2777.2 2615.3 2457.2 2311.3 2227.2
2190.4 2168.7 2143.5 2103.6 2048.9 1964.6 1848.8 1719.5 1584 1431.9
1261.3 1071 867.1 647 403.4 168.3 0
4068.5 3728.4 3494.3 3352.7 3312.9 3370.6 3483.8 3582.2 3636 3633.7
3571.2 3451 3296.5 3123.6 2952.2 2791.1 2641.2 2494.8 2355.5 2268.1
2228.1 2202.5 2173.2 2132.9 2079.2 1996.5 1879.7 1748.2 1611.5 1458.2
1283.3 1093.1 896.9 672.1 423.1 178.3 0
4068.5 3740 3508.8 3369.2 3328.6 3388.1 3508.2 3618.5 3682.5 3682.7
3613.5 3479.6 3311.1 3133.2 2966.6 2817.3 2679.3 2542.4 2409.9 2316.5
2266.9 2234.1 2200.7 2160.7 2106.2 2021 1903.2 1769.8 1629.1 1472.8
1290.5 1103.5 901.1 674.1 426.2 182.3 0
4068.5 3751.5 3523.3 3385.9 3344.4 3405.7 3532.7 3654.8 3728.9 3731.6
3656 3508 3325.7 3142.7 2981.1 2843.7 2717.7 2590 2464.3 2364.9
2305.6 2265.6 2228.1 2188.5 2133.4 2045.5 1926.8 1791.5 1646.7 1487.5
1297.7 1113.4 905.5 676 429.3 186.1 0
4068.5 3766.4 3543.8 3410.3 3371.9 3440.9 3586.1 3733.4 3825.2 3831
3744.1 3576.5 3375 3181.9 3017.2 2877.1 2746 2613.7 2485.7 2379.9
2306.2 2257.5 2216.9 2177.1 2120.9 2033.5 1914.6 1779.6 1635.2 1473.8
1283.3 1100 887.7 645.7 391.9 171 0
4068.5 3781.2 3564.2 3434.6 3399 3476 3639.5 3812.1 3921.7 3930.3
3832.4 3645.1 3424 3221.1 3053.4 2910.4 2774.2 2637.6 2507.3 2394.9
2307.1 2249.4 2205.7 2165.7 2108.4 2021.4 1902.3 1767.6 1623.6 1460
1268.9 1086.6 869.9 615.4 354.4 155.8 0
4068.5 3799.6 3593.6 3469.3 3440.7 3529.1 3715 3912.2 4036 4039.6
3921.9 3708.8 3472.7 3265.9 3085.1 2925.1 2770.8 2619.7 2481.5 2365.2
2269 2204.2 2157.7 2117.6 2060 1977.1 1863.3 1733.9 1593.2 1430.2
1241.8 1058.2 848.4 569.2 311 137.5 0
4068.5 3817.9 3622.7 3504.1 3482.2 3582.2 3790.6 4012.3 4150.4 4148.9
4011.5 3772.6 3521.3 3310.5 3116.9 2939.7 2767.2 2601.7 2455.8 2335.5
2230.9 2159.1 2110 2069.4 2011.6 1932.8 1824.3 1700.1 1562.8 1400.4
1214.6 1029.6 826.7 523 267.7 119.4 0
4068.5 3841.5 3660.8 3550.5 3534.5 3636.2 3837.6 4050 4168.1 4138.4
3975.4 3732.2 3488.5 3274 3073.2 2885.7 2704.9 2534.6 2386.1 2266.9
2169.4 2101.7 2059.8 2019.6 1961 1878.9 1772.7 1651.4 1520.6 1362.3
1180.1 999.9 801.7 531.7 291.9 138 0
4068.5 3865.2 3698.8 3597 3586.8 3690.3 3884.6 4088 4185.6 4127.8
3939.2 3691.9 3455.7 3237.6 3029.5 2831.7 2642.8 2467.5 2316.5 2198.2
2107.9 2044.4 2009.6 1969.9 1910.6 1825 1721.2 1602.6 1478.4 1324.2
1145.6 970.3 776.7 540.5 316.1 156.4 0
4068.5 3888.8 3740.6 3649.8 3643.7 3734.7 3896.1 4051.9 4109.8 4029.3
3842.3 3614.2 3391.1 3175.6 2968.1 2770.5 2583.8 2411.4 2263.4 2146.3
2059.1 1999.6 1961.2 1913.1 1845.3 1748.8 1639.6 1527.2 1412.3 1272.2
1106.9 938.9 750.6 542.7 327.5 156.9 0
4068.5 3912.3 3782.5 3702.4 3700.3 3779.3 3907.7 4015.7 4034.1 3930.8
3745.3 3536.4 3326.6 3113.8 2906.9 2709.4 2524.8 2355.5 2210.3 2094.3
2010 1954.6 1912.8 1856.3 1780.1 1672.8 1558.1 1451.9 1346.1 1220.1
1068.2 907.4 724.4 544.9 338.8 157.4 0
4068.5 3939.2 3829.8 3764.8 3762.8 3820.5 3902 3947.6 3915.8 3795.6
3623.8 3436.8 3243.8 3047.6 2856.7 2673.4 2498.7 2334.1 2192.2 2077.6
1983.7 1915.3 1856.9 1796 1727.3 1639.3 1545.3 1456 1360.1 1240.5
1088 927.3 741.3 556.7 352 159.9 0
4068.5 3966.2 3877.2 3827.3 3825.2 3862.1 3896.4 3879.6 3797.6 3660.7
3502.5 3337 3161.1 2981.6 2806.2 2637.2 2472.6 2312.9 2174.4 2060.8
1957.4 1875.8 1800.8 1735.7 1674.4 1605.7 1532.3 1460 1374.2 1261.1
1107.7 947.3 758 568.6 365.3 162.4 0
4068.5 3996 3933.9 3902.4 3904.5 3926.7 3927.3 3868.3 3744.5 3582.2
3412 3249.6 3091.5 2940.5 2794.8 2649.7 2500.9 2350.4 2210.8 2091.4
1984.4 1902.5 1843.1 1797.6 1754.6 1705.8 1638.9 1548.7 1437.2 1304.4
1141.1 974 780.4 579.5 377 167 0
4068.5 4026 3990.4 3977.6 3983.9 3991.7 3958.4 3856.9 3691.4 3503.6
3321.4 3162.2 3022.2 2899.4 2783.6 2662.1 2529.1 2387.8 2247.3 2122
2011.6 1929.3 1885.6 1859.4 1834.7 1806 1745.4 1637.4 1500.3 1347.6
1174.3 1000.7 802.8 590.4 388.7 171.7 0
4068.5 4063 4055.2 4061.4 4073.9 4075.5 4025.5 3898.3 3702.4 3482.2
3263.7 3091.9 2967 2874.9 2793.8 2699.3 2586.1 2459.7 2316.8 2181.8
2081.1 2026.4 2031.9 2037.4 2020.2 1978 1876.6 1711.1 1524.5 1347.3
1180.3 1003.8 803.2 583.9 380.2 160.8 0
4068.5 4096.3 4120.8 4150.9 4184.3 4191.5 4154 4049.4 3878.3 3682.5
3469 3278.8 3123.9 3001.4 2899.1 2791.4 2669.6 2536.6 2394.9 2282.5
2213.5 2178.6 2173.5 2162.3 2102.6 1988.2 1875.3 1714.5 1524.5 1332
1109.7 887.5 664.3 465.2 291.9 124.1 0
4068.5 4130.6 4190.2 4247.8 4299.2 4321.2 4304.2 4230.1 4102.2 3952.2
3784.6 3631.5 3503.5 3393.1 3284.6 3156.9 3004.5 2836.4 2657.8 2516.5
2422.7 2360.8 2316 2262.9 2181.8 2040.6 1900.1 1700.8 1460.3 1241
1007.6 788.4 580.5 403.4 246.7 105.5 0
4068.5 4164.9 4259.7 4344.8 4413.8 4451 4454.4 4410.7 4326.1 4221.8
4100.5 3984.2 3883 3784.6 3670.1 3522.4 3339.4 3136.1 2920.7 2750.5
2631.9 2543.2 2458.6 2363.6 2260.9 2093.2 1925 1686.9 1396 1149.8
905.5 689.3 496.5 341.6 201.4 87.1 0
4068.5 4200.9 4334 4454.9 4547.6 4608.6 4636 4621.4 4581.5 4532.5
4484.1 4451.7 4436.6 4417.9 4382.6 4322.2 4238.9 4153.1 4073.3 4007.4
3935.6 3814.3 3613.2 3329.7 2961.6 2521 2124.6 1743.7 1379.9 1100.8
861.2 659 484 339.1 202.6 88.2 0
4068.5 4236.8 4408.5 4564.9 4681.2 4766.3 4817.5 4832.2 4836.9 4843.1
4867.8 4919.3 4989.9 5050.8 5095.4 5122 5138.7 5170.4 5226.1 5264.3
5239.4 5085.6 4767.9 4295.6 3662.2 2948.8 2324.3 1800.4 1363.7 1051.9
816.8 628.8 471.5 336.9 203.7 89.3 0
4068.5 4272.4 4482.3 4678 4830.5 4935.6 5001.1 5032.5 5057 5090.1
5150.1 5243.7 5365 5491.7 5635.9 5797.5 6002.6 6271 6624.1 7000.4
7349.5 7576.2 7526.2 7174.6 6520.3 5635.6 4732.9 3848.7 3030.3 2316.7
1681.4 1139.4 734.1 451.5 241.4 100.1 0
4068.5 4308.1 4556.3 4791 4979.9 5104.8 5184.7 5232.8 5277.1 5336.9
5432.2 5568 5740.2 5932.5 6176.4 6473 6866.4 7371.6 8022.2 8736.4
9459.6 10066.6 10284.4 10053.8 9378.4 8322.4 7141.7 5896.9 4696.8 3581.4
2546 1649.9 996.8 566.4 279.1 110.8 0
4068.5 4341.7 4630.5 4913.2 5134.6 5274.6 5361.9 5412.5 5464 5527.9
5619 5746.4 5912.4 6103 6339.8 6681.3 7169.9 7809.7 8613.1 9568.2
10713.5 11916.6 12983.2 13739.1 13928 13132.6 12007.1 10667.8 9206.4 7622.1
5805.9 4063.6 2618.1 1515.3 681.6 223.3 0
4068.5 4375.2 4704.7 5035.6 5289.3 5444.7 5539.1 5592.2 5650.7 5718.6
5806.1 5924.7 6084.7 6273.7 6503.1 6889.5 7473.4 8247.8 9204 10399.9
11967.3 13766.6 15682.2 17424.5 18477.5 17942.8 16872.6 15438.6 13715.9 11662.9
9065.8 6477.4 4239.4 2464.3 1084.2 335.7 0
